Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
352432
Shaft Seal (Viton) - PVB10/15
352432
Tools
Add to comparison
Add to comparison
352432
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.140
Product height mm
54.356
Product length in
0.390
Product length mm
9.906
Product width in
2.140
Product width mm
54.356