Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
373131
Spring Seat (DWNG-373131)
373131
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
373131
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Package contents
SPRING
Spring
Product height in
1.120
Product height mm
28.448
Product length in
0.900
Product length mm
22.860
Product width in
1.120
Product width mm
28.448