Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Control piston |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.340 |
| Product length mm | 59.436 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |