Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.990 |
| Product height mm | 50.546 |
| Product length in | 0.570 |
| Product length mm | 14.478 |
| Product width in | 1.990 |
| Product width mm | 50.546 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
