Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 1.7500 |
| Outside diameter IN | 2.4400 |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 0.296 |
| Product length mm | 7.518 |
| Product material | Carbon steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Thickness IN | 0.3000 |
