DRIVE SHAFT
433559
Tools433559 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 8.390 |
| Product length mm | 213.106 |
| Product width in | 1.250 |
| Product width mm | 31.750 |