Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Bearing |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 0.700 |
| Product length mm | 17.780 |
| Product material | Carbon steel |
| Product width in | 1.970 |
| Product width mm | 50.038 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |