Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Compensator |
| Product height in | 3.230 |
| Product height mm | 82.042 |
| Product length in | 6.321 |
| Product length mm | 160.553 |
| Product width in | 2.378 |
| Product width mm | 60.401 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
