SPACER 3.66
4992187-005
Tools4992187-005 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spacer |
| Product height in | 1.510 |
| Product height mm | 38.354 |
| Product length in | 1.510 |
| Product length mm | 38.354 |
| Product material | Carbon steel |
| Product width in | 0.144 |
| Product width mm | 3.658 |