Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Compensator |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 5.567 |
| Product length mm | 141.402 |
| Product width in | 2.409 |
| Product width mm | 61.189 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |