SEAL,HIGH PRESS. LT30
633280
Tools633280 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Seal |
| Product height in | 1.690 |
| Product height mm | 42.926 |
| Product length in | 0.320 |
| Product length mm | 8.128 |
| Product material | Carbon steel |
| Product width in | 1.690 |
| Product width mm | 42.926 |