Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Medium-duty open-circuit piston pumps
PVM series code B pumps
913451
GASKET
913451
Where to buy
Export PDF
Tools
Add to comparison
913451
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.410
Product height mm
35.814
Product length in
1.533
Product length mm
38.938
Product width in
0.067
Product width mm
1.702