Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Gasket |
| Product height in | 4.637 |
| Product height mm | 117.790 |
| Product length in | 0.020 |
| Product length mm | 0.508 |
| Product width in | 4.951 |
| Product width mm | 125.755 |
| Thickness IN | 0.020 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
