Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 14.352 |
| Product length mm | 364.541 |
| Product material | Carbon steel |
| Product width in | 1.938 |
| Product width mm | 49.225 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |