Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Ring |
| Product height in | 1.065 |
| Product height mm | 27.051 |
| Product length in | 0.182 |
| Product length mm | 4.623 |
| Product material | Nylon |
| Product width in | 0.182 |
| Product width mm | 4.623 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
