Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | FLANGE | Flange |
| Product height in | 6.900 | |
| Product height mm | 175.260 | |
| Product length in | 4.040 | |
| Product length mm | 102.616 | |
| Product width in | 3.780 | |
| Product width mm | 96.012 |