Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SLEEVE | Sleeve |
| Product height in | 2.050 | |
| Product height mm | 52.070 | |
| Product length in | 5.220 | |
| Product length mm | 132.588 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 2.050 | |
| Product width mm | 52.070 |
