CONTROL PISTON
943364
Tools943364 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Piston |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 6.690 |
| Product length mm | 169.926 |
| Product material | Carbon steel |
| Product width in | 1.180 |
| Product width mm | 29.972 |