Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 1.690 |
| Product height mm | 42.926 |
| Product length in | 11.003 |
| Product length mm | 279.476 |
| Product material | Carbon steel |
| Product width in | 1.688 |
| Product width mm | 42.875 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |