PLUG, HOLLOW HEX
96683-008
Tools96683-008 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Plug |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.580 |
| Product length mm | 14.732 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |