Danfoss logo
PVM series code B pumps-product-category

PVM series code B pumps

In addition to industry-leading noise reduction, compactness, and pressure rating, the PVM series code B open-circuit piston pump offers new design enhancements including a standard high-pressure shaft seal for longer life, an enlarged case port for better draining, and a standardized design to improve lead times.

Features and benefits

  • Optional power control helps the machine use power more accurately
  • Variable-speed technology generates power far more efficiently than fixed-speed pumps
  • Better energy efficiency eliminates the need for costly, energy-consuming cooling equipment
  • Wide displacement range to meet virtually any application need
  • ATEX certification helps ensure safe operation in explosive environments
  • Adjust power settings in the field to easily fine tune performance

Applications

  • Mining machinery
  • Injection-molding machines
  • Metal-forming machines
  • Oil and gas equipment
  • Conveyor lines
  • Primary metals

Specifications

  • Axial piston technology
  • Displacement 10 cm3 to 141 cm3 [0.6 in3 to 8.6 in3]
  • Continuous pressure rating 315 bar [4,600 psi]