PVQ20-B2R-SS1S-21-CD21-2 1, PVQ20-B2R-SS1S-21-CD21-2 1-product-details

PVQ20-B2R-SS1S-21-CD21-2 1, PVQ20-B2R-SS1S-21-CD21-2 1

02-341566

Model code: PVQ20-B2R-SS1S-21-CD21-2 1


Tools

Product specifications

Characteristic
Value
Description
SeriesPVQINLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES
DISPLACEMENT2021,1 CC/REV (1.29 cir), 210 BAR (3000 PSI)
MOUNTING FLANGEB2SAE "B" 2 BOLT
ROTATION (VIEWED FROM S END)RRIGHT HAND (CW)
PORT TYPE AND LOCATIONSSSAE O-RING SIDE PORT, 1.625” INLET AND OUTLET (OPTIONAL)
INPUT SHAFT1STRAIGHT KEYED SAE “B” MODIFIED, 2.31'' LONG
SEALSSBUNA N, STANDARD
PUMP DESIGN NUMBER2121-DESIGN NUMBER
CONTROL_TYPECD21ELECTRIC DUAL RANGE COMPENSATOR WITH STANDARD 210 BAR SETTING OF HIGH RANGE (24-210 BAR).
CONTROL DESIGN21UV, CD** CG 30
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVQ 20PVQ 20cc Pump
Model Code 1PVQ20-B2R-SS1S-21-CD21-2 1