Danfoss PVE Series Open Circuit Piston Pumps PVE19AR05ABM0B34250001001BH0B2A (RIGHT)

PVQ20 B2R SE1S 21 CG 30, PVQ20 B2R SE1S 21 CG 30

02-341568

Model code: PVQ20 B2R SE1S 21 CG 30


Tools

Product specifications

Characteristic
Value
Description
SeriesPVQINLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES
DISPLACEMENT2021,1 CC/REV (1.29 cir), 210 BAR (3000 PSI)
MOUNTING FLANGEB2SAE "B" 2 BOLT
ROTATION (VIEWED FROM S END)RRIGHT HAND (CW)
THRU-DRIVE WITHOUT COUPLING-NO THRU-DRIVE
PORT TYPE AND LOCATIONSESAE O-RING REAR PORT, 1.625” INLET AND OUTLET (STANDARD)
INPUT SHAFT1STRAIGHT KEYED SAE “B” MODIFIED, 2.31'' LONG
SEALSSBUNA N, STANDARD
PUMP DESIGN NUMBER2121-DESIGN NUMBER
CONTROL_TYPECGPRESSURE COMPENSATOR MODIFIED FOR HYDRAULIC REMOTE CONTROL
CONTROL OPTION-WITHOUT ADJUSTABLE MAXIMUM DISPLACEMENT STOP (STANDARD)
CONTROL DESIGN3030-CONTROL DESIGN
SPECIAL PUMP OPTION SUFFIXES-NO SPECIAL PUMP SUFFIXES
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVQ 20PVQ 20cc Pump
Model Code 1PVQ20 B2R SE1S 21 CG 30