Product specifications
Characteristic | Value |
|---|---|
| Series | INLINE PISTON PUMP WITH VARIABLE VOLUME, QUIET SERIES |
| DISPLACEMENT | 10,5 CC/REV (0.64 CIR), 210 BAR (3000 PSI) |
| Mounting Flange | FLANGE SAE J744 82-2 (SAE A) |
| ROTATION (VIEWING SHAFT END) | LEFT HAND (CCW), OPTIONAL |
| PORTS TYPE AND LOCATION | SAE O-RING REAR PORT, 1.0625” INLET |
| INPUT SHAFT | STRAIGHT KEYED SAE “A” MODIFIED, .75” DIA. X 1.75” LONG |
| INPUT SHAFT SEAL | BUNA N, STANDARD |
| PUMP DESIGN NUMBER | PUMP DESIGN NUMBER |
| CONTROL TYPE | LOW PRESSURE COMPENSATOR, INDICATING FACTORY SETTING OF 69 BAR (1000 PSI); RANGE IS 02-10 IN TENS OF BAR (350-1500 PSI). |
| DISPLACEMENT OPTION | ADJUSTABLE MAXIMUM DISPLACEMENT STOP (OPTIONAL) |
| CONTROL DESIGN | O-RING SEAL DESIGN |
| Brand | Vickers by Danfoss |
| IPM FRAME SIZE | PVQ 10cc Pump |