PVQ45AR01AA10G0, PVQ45AR01AA10G0700000100100CD0A-product-details

PVQ45AR01AA10G0, PVQ45AR01AA10G0700000100100CD0A

02-341898

Model code: PVQ45AR01AA10G0700000100100CD0A


Tools

Product specifications

Characteristic
Value
Description
Code titlePVOPEN CIRCUIT PISTON PUMP
DISPLACEMENTQ45A45.1 cm3/r [2.75 in3/r]
Input shaft rotationRRIGHT-HAND ROTATION (CW)
FRONT MOUNTING & INPUT SHAFT012 BOLT B (SAE J744-101-2) WITH 22.2 [.88] DIA STRAIGHT KEY SHAFT (SAE J744-22-1) (KEY INCLUDED)
MAIN PORT LOCATION & SIZEAASIDE PORTS SUCTION - 1.875-12 UN-2B SAE O-RING PORT PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT
DRAIN PORT SIZE & LOCATION1.875-14 UNF-2B SAE O-RING PORT - TOP (D1) & BOTTOM PLUGGED (D2)
DIAGNOSTIC PRESSURE PORT0NO DIAGNOSTIC PRESSURE PORT
CONTROLLER TYPEGADJUSTABLE PRESSURE COMPENSATOR
PR COMP UNLOADING VALVE STG0765.50-72.39 bar [950-1050 lbf/in2]
FLOW COMP STG OR UV STANDBY00NO FLOW COMPENSATOR SETTING
SECONDARY COMPENSATOR STETTING00NO SECONDARY COMPENSATOR SETTING
Control special features0NO SPECIAL FEATURES
Maximum displacement option1STANDARD DISPLACEMENT
AUXILIARY MOUNTING & OUTPUT S00NO AUXILIARY MOUNTING OR OUTPUT SHAFT
SHAFT SEALS1STANDARD SHAFT SEAL (FLUOROCARBON)
SPECIAL FEATURES00NO SPECIAL FEATURES
PaintCDBLUE PRIMER
CUSTOMER & UNIT IDENTIFICATION0NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE
DESIGN CODEAFIRST DESIGN
AUXILIARY MOUNTING & OUTPUT S00NO AUXILIARY MOUNTING OR OUTPUT SHAFT
BrandVICKERS BY DANFOSSVickers by Danfoss
Code titlePVOPEN CIRCUIT PISTON PUMP
Control special features0NO SPECIAL FEATURES
CONTROLLER TYPEGADJUSTABLE PRESSURE COMPENSATOR
CUSTOMER & UNIT IDENTIFICATION0NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE
DESIGN CODEAFIRST DESIGN
DIAGNOSTIC PRESSURE PORT0NO DIAGNOSTIC PRESSURE PORT
DISPLACEMENTQ45A45.1 cm3/r [2.75 in3/r]
DRAIN PORT SIZE & LOCATION1.875-14 UNF-2B SAE O-RING PORT - TOP (D1) & BOTTOM PLUGGED (D2)
FLOW COMP STG OR UV STANDBY00NO FLOW COMPENSATOR SETTING
FRONT MOUNTING & INPUT SHAFT012 BOLT B (SAE J744-101-2) WITH 22.2 [.88] DIA STRAIGHT KEY SHAFT (SAE J744-22-1) (KEY INCLUDED)
Input shaft rotationRRIGHT-HAND ROTATION (CW)
IPM FRAME SIZEPVQ 45PVQ 45cc Pump
MAIN PORT LOCATION & SIZEAASIDE PORTS SUCTION - 1.875-12 UN-2B SAE O-RING PORT PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT
Maximum displacement option1STANDARD DISPLACEMENT
Model Code 1PVQ45AR01AA10G0700000100100CD0
Model Code 2A
PaintCDBLUE PRIMER
PR COMP UNLOADING VALVE STG0765.50-72.39 bar [950-1050 lbf/in2]
SECONDARY COMPENSATOR STETTING00NO SECONDARY COMPENSATOR SETTING
SHAFT SEALS1STANDARD SHAFT SEAL (FLUOROCARBON)
SPECIAL FEATURES00NO SPECIAL FEATURES

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm