PVQ40AL01AB10G2100000200100CD0A, A-product-details

PVQ40AL01AB10G2100000200100CD0A, A

411AK00098A

Model code: A


Tools

Product specifications

Characteristic
Value
Description
CODE TITLEPVOPEN CIRCUIT PISTON PUMP
DISPLACEMENTQ40A41.0 cm3/r [2.50 in3/r]
Input shaft rotationLLEFT-HAND ROTATION (CCW)
FRONT MOUNTING & INPUT SHAFT012 BOLT B (SAE J744-101-2) WITH 22.2 [.88] DIA STRAIGHT KEY SHAFT (SAE J744-22-1) (KEY INCLUDED)
MAIN PORT LOCATION & SIZEABEND PORTS SUCTION - 1.875-12 UN-2B SAE O-RING PORT PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT
DRAIN PORT SIZE & LOCATION1.875-14 UNF-2B SAE O-RING PORT - TOP (D1) & BOTTOM PLUGGED (D2)
DIAGNOSTIC PRESSURE PORT0NO DIAGNOSTIC PRESSURE PORT
CONTROLLER TYPEGADJUSTABLE PRESSURE COMPENSATOR
PR COMP UNLOADING VALVE STG21203.4-210.3 bar [2950-3050 lbf/in2]
FLOW COMP STG OR UV STANDBY00NO FLOW COMPENSATOR SETTING
SECONDARY COMPENSATOR STETTING00NO SECONDARY COMPENSATOR SETTING
Control special features0NO SPECIAL FEATURES
Maximum displacement option2ADJUSTABLE MAXIMUM DISPLACEMENT (SET AT MAXIMUM)
AUXILIARY MOUNTING & OUTPUT S00NO AUXILIARY MOUNTING OR OUTPUT SHAFT
SHAFT SEALS1STANDARD SHAFT SEAL (FLUOROCARBON)
SPECIAL FEATURES00NO SPECIAL FEATURES
PaintCDBLUE PRIMER
CUSTOMER & UNIT IDENTIFICATION0NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE
DESIGN CODEAFIRST DESIGN
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZEPVQ 40PVQ 40cc Pump
Model Code 1A