PVQ40, PVQ40AR01AB30J0100000100100CD0A-product-details

PVQ40, PVQ40AR01AB30J0100000100100CD0A

411AK00220A

Model code: PVQ40AR01AB30J0100000100100CD0A


Tools

Product specifications

Characteristic
Value
Description
Code titlePVOPEN CIRCUIT PISTON PUMP
DISPLACEMENTQ40A41.0 cm3/r [2.50 in3/r]
Input shaft rotationRRIGHT-HAND ROTATION (CW)
FRONT MOUNTING & INPUT SHAFT012 BOLT B (SAE J744-101-2) WITH 22.2 [.88] DIA STRAIGHT KEY SHAFT (SAE J744-22-1) (KEY INCLUDED)
MAIN PORT LOCATION & SIZEABEND PORTS SUCTION - 1.875-12 UN-2B SAE O-RING PORT PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT
DRAIN PORT SIZE & LOCATION3.875-14 UNF-2B SAE O-RING PORT - TOP, FRONT (VERTICAL MOUNT) TOP (D1) PLUGGED & BOTTOM (D2) PLUGGED
DIAGNOSTIC PRESSURE PORT0NO DIAGNOSTIC PRESSURE PORT
CONTROLLER TYPEJADJUSTABLE HYDRAULIC REMOTE CONTROL PRESSURE COMPENSATOR
PR COMP UNLOADING VALVE STG0120.68-27.58 bar [300-400 lbf/in2]
FLOW COMP STG OR UV STANDBY00NO FLOW COMPENSATOR SETTING
SECONDARY COMPENSATOR STETTING00NO SECONDARY COMPENSATOR SETTING
Control special features0NO SPECIAL FEATURES
Maximum displacement option1STANDARD DISPLACEMENT
AUXILIARY MOUNTING & OUTPUT S00NO AUXILIARY MOUNTING OR OUTPUT SHAFT
SHAFT SEALS1STANDARD SHAFT SEAL (FLUOROCARBON)
SPECIAL FEATURES00NO SPECIAL FEATURES
PaintCDBLUE PRIMER
CUSTOMER & UNIT IDENTIFICATION0NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE
DESIGN CODEAFIRST DESIGN
AUXILIARY MOUNTING & OUTPUT S00NO AUXILIARY MOUNTING OR OUTPUT SHAFT
BrandVICKERS BY DANFOSSVickers by Danfoss
Code titlePVOPEN CIRCUIT PISTON PUMP
Control special features0NO SPECIAL FEATURES
CONTROLLER TYPEJADJUSTABLE HYDRAULIC REMOTE CONTROL PRESSURE COMPENSATOR
CUSTOMER & UNIT IDENTIFICATION0NONE - MARK ASSEMBLY NUMBER, COMPLETE MODEL CODE AND BUILD DATE CODE ON PLATE
DESIGN CODEAFIRST DESIGN
DIAGNOSTIC PRESSURE PORT0NO DIAGNOSTIC PRESSURE PORT
DISPLACEMENTQ40A41.0 cm3/r [2.50 in3/r]
DRAIN PORT SIZE & LOCATION3.875-14 UNF-2B SAE O-RING PORT - TOP, FRONT (VERTICAL MOUNT) TOP (D1) PLUGGED & BOTTOM (D2) PLUGGED
FLOW COMP STG OR UV STANDBY00NO FLOW COMPENSATOR SETTING
FRONT MOUNTING & INPUT SHAFT012 BOLT B (SAE J744-101-2) WITH 22.2 [.88] DIA STRAIGHT KEY SHAFT (SAE J744-22-1) (KEY INCLUDED)
Input shaft rotationRRIGHT-HAND ROTATION (CW)
IPM FRAME SIZEPVQ 40PVQ 40cc Pump
MAIN PORT LOCATION & SIZEABEND PORTS SUCTION - 1.875-12 UN-2B SAE O-RING PORT PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT
Maximum displacement option1STANDARD DISPLACEMENT
Model Code 1PVQ40AR01AB30J0100000100100CD0
Model Code 2A
PaintCDBLUE PRIMER
PR COMP UNLOADING VALVE STG0120.68-27.58 bar [300-400 lbf/in2]
SECONDARY COMPENSATOR STETTING00NO SECONDARY COMPENSATOR SETTING
SHAFT SEALS1STANDARD SHAFT SEAL (FLUOROCARBON)
SPECIAL FEATURES00NO SPECIAL FEATURES

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm