Product specifications
Characteristic | Value |
---|---|
Series | PVQ - REFER LONG DESCRIPTION |
DISPLACEMENT | 13 - REFER LONG DESCRIPTION |
MOUNTING FLANGE | FLANGE SAE J744 82-2 (SAE A) |
ROTATION (VIEWING SHAFT END) | RIGHT HAND (CW), STANDARD |
PORTS TYPE AND LOCATION | SE - REFER LONG DESCRIPTION |
INPUT SHAFT | 1 - REFER LONG DESCRIPTION |
INPUT SHAFT SEAL | BUNA N, STANDARD |
PUMP DESIGN NUMBER | PUMP DESIGN NUMBER |
CONTROL TYPE | C14 - REFER LONG DESCRIPTION |
CONTROL DESIGN | O-RING SEAL DESIGN |
Brand | Vickers by Danfoss |
IPM FRAME SIZE | PVQ 13cc Pump |
Model Code | PVQ13-A2R-SE1S-20-C14-12 |
Model Code 1 | PVQ13-A2R-SE1S-20-C14-12 |