Q series pumps
PVQ piston pumps are in-line variable-displacement units that typically produce less sound than the electric motors driving them. Their displacements are changed by means of pressure and/or flow-compensator controls, and an assortment of control options offers maximum operating flexibility.
Features and benefits
- Noise is reduced by a patented timing arrangement that also minimizes pressure pulses in the outlet flow
- Compatible with water-content and phosphate ester fluids in addition to the typical petroleum-based and synthetic fluids
- Available in a through-drive configuration to accommodate a multitude of applications
Applications
- Mining machinery
- Injection-molding machines
- Metal-forming machines
- Oil and gas equipment
- Conveyor lines
- Primary metals
Specifications
- Axial piston technology
- Displacements from 10 cm3 to 45 cm3 [0.6 in3 to 2.75 in3]
- Continuous pressure ratings up to 210 bar [3,000 psi]