Product specifications
Characteristic | Value |
|---|---|
| A: Single stage family | Standard pump |
| B: Displacement | 16,7 cc |
| C: Rotation | Clockwise rotation |
| D: Mounting flange | Pilot Ø36,5+4 holes (01) |
| E: Shaft type | Tap.1:8-M12x1,25-Key 4 (BA |
| F: Inlet size | 20x40xM8 |
| G: Outlet size | 13,5x30xM6 |
| H: Rear cover | Pump Cover (P1) |
| I: Shaft seal | Viton |
| J: Sealing | NBR |
| K: Screws | Burnished screws |
| L: Valve settings | No valve |
| M: Marking type | Standard Marking |
| N: Marking position | Sticker on the body |
| O: Special features | Drive shaft with int.spli |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |