GearMe aluminum gear pumps
Our GearMe® pumps are pressure balanced for exceptional efficiency and feature high-strength extruded-aluminum bodies and aluminum covers and flanges. Available with displacements from 1.18 cm3 to 88.2 cm3 [0.07 in3 to 5.38 in3], the high-performance pumps from this reliable series are ideal for a wide range of applications.

GearMe single stage aluminum gear pumps
Our single-stage pumps are offered with a wide range of options to cover everything from SAE standards to highly complex designs.

GearMe modular multiple stage aluminum gear pumps
Our modular multiple-stage pump setups provide oil separation and can support up to five stages depending on torque requirements. A wide range of options is available to cover everything from SAE standards to highly complex designs.

GearMe compact multiple stage aluminum gear pumps
Our compact multiple-stage pumps are 20 mm [0.79 in] shorter than modular pumps, providing even easier installation and more design flexibility. In addition, they offer 120 Nm [88.5 lb ft] torque and higher displacements and working pressures.

Flex program 2.0
The basic pump layout is designed to have pre-assembled first sections with a special shaft and rear spline, mid-sections without flanges or covers, and individually supplied components. A wide variety of flanges, drive shafts, and ports are available.