GearMe compact multiple stage-product-category

GearMe compact multiple stage

Our compact multiple-stage pumps are 20 mm [0.79 in] shorter than modular pumps, providing even easier installation and more design flexibility. In addition, they offer 120 Nm [88.5 lb ft] torque and higher displacements and working pressures.

Features and benefits

  • Internal spline to guarantee compactness
  • Pressure-balanced for exceptional efficiency
  • SAE, DIN, and European standard mounting flanges
  • 120 Nm [88.5 lb ft] maximum torque at the intermediate stage
  • Intermediate plate demonstrates 200 hours of corrosion resistance in salt-spray tests

Applications

  • Tractors
  • Off-highway mobile machines
  • Agriculture
  • Construction
  • Distribution
  • Industrial applications
  • Material handling

Specifications

  • Continuous pressure rating up to 250 bar [3,625 psi]
  • Speeds up to 4,000 rpm
  • Displacements from 3.9 cm3 to 25.2 cm3 [0.24 in3 to 1.54 in3]

Product types shown: 2