Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SKP2 | Standard pump |
| B: Displacement | 4,0 | 3,88 cc |
| C: Rotation | R | Clockwise rotation |
| D: Mounting flange | SA1 | SAE A p.Ø82,55+2 holes (06 |
| E: Shaft type | S11 | Spl.SAE J498-11T-16/32 (SB |
| F: Inlet size | E6 | 1-1/16-12UN |
| G: Outlet size | E5 | 7/8-14UNF |
| H: Rear cover | I10 | RV (I1) |
| I: Shaft seal | V | Viton |
| J: Sealing | N | NBR |
| K: Screws | N | Burnished screws |
| L: Valve settings | VGP | RV,Speed=1500 rpm,P=100 ba |
| M: Marking type | N | Standard Marking |
| N: Marking position | S | Sticker on the body |
| O: Special features | IS00 | Drive shaft with int.spli |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |