Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SKP2 | Standard pump |
| B: Displacement | 014 | 14,31 cc |
| C: Rotation | L | Counter-clockwise rotation |
| D: Mounting flange | SA1 | SAE A p.Ø82,55+2 holes (06 |
| E: Shaft type | S09 | Spl.SAE J498-9T-16/32 (SA) |
| F: Inlet size | BB | 27x55xM8 |
| G: Outlet size | MB | 12x38,1x17,48xM8(=) |
| H: Rear cover | P10 | Pump Cover (P1) |
| I: Shaft seal | V | Viton |
| J: Sealing | N | NBR |
| K: Screws | N | Burnished screws |
| L: Valve settings | N00 | No valve |
| M: Marking type | N | Standard Marking |
| N: Marking position | S | Sticker on the body |
| O: Special features | X004 | IS00+BSI0+ports +4mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |