Product specifications
Characteristic | Value | Description |
---|---|---|
A: Single stage family | SKP2 | Standard pump |
B: Displacement | 8,0 | 8,35 cc |
C: Rotation | L | Counter-clockwise rotation |
D: Mounting flange | NNN | Without flange |
Displacement | 8,0 | |
E: Shaft type | N11 | No shaft end-Int.Spline-2s |
F: Inlet size | NN | Without inlet on body |
G: Outlet size | B5 | 15x35xM6 |
H: Rear cover | NNN | Without cover |
I: Shaft seal | 0 | Without shaft seal |
J: Sealing | N | NBR |
K: Screws | 0 | Without screws |
L: Valve settings | N00 | No valve |
M: Marking type | N | Standard Marking |
N: Marking position | S | Sticker on the body |
O: Special features | BSI0 | Body for single inlet |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |