Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SKP2 | Standard pump |
| B: Displacement | 017 | 16,7 cc |
| C: Rotation | L | Counter-clockwise rotation |
| D: Mounting flange | SB1 | SAE B p. Ø101,6+2 holes (0 |
| E: Shaft type | S13 | Spl.SAE J498-13T-16/32 (RA |
| F: Inlet size | NN | Without inlet on body |
| G: Outlet size | H8 | M27x2-ISO6149 |
| H: Rear cover | I10 | RV (I1) |
| I: Shaft seal | V | Viton |
| J: Sealing | H | HNBR |
| K: Screws | N | Burnished screws |
| L: Valve settings | VEW | RV,Speed=1000 rpm,P=180 ba |
| M: Marking type | N | Standard Marking |
| N: Marking position | S | Sticker on the body |
| O: Special features | X001 | IS00+BSI0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |