Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Gear pumps
GearMe aluminum gear pumps
Flex program 2.0
77000-151
BRG
77000-151
Where to buy
Export PDF
Tools
Add to comparison
77000-151
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.540
Product height mm
89.916
Product length in
0.710
Product length mm
18.034
Product width in
3.540
Product width mm
89.916