Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Gear pumps
GearMe aluminum gear pumps
Flex program 2.0
77000-604
PG
77000-604
Where to buy
Export PDF
Tools
Add to comparison
77000-604
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.640
Product height mm
41.656
Product length in
1.640
Product length mm
41.656
Product width in
0.380
Product width mm
9.652