STEP-UP BOX (DIST)
77020-BA
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | HOUSING | Housing |
| Product height in | | 5.880 |
| Product height mm | | 149.352 |
| Product length in | | 7.169 |
| Product length mm | | 182.093 |
| Product width in | | 5.669 |
| Product width mm | | 143.993 |