Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Gear pumps
GearMe aluminum gear pumps
Flex program 2.0
77020-BB
STEP-UP BOX (DIST) WAS -AA
77020-BB
Where to buy
Export PDF
Tools
Add to comparison
77020-BB
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.880
Product height mm
149.352
Product length in
5.670
Product length mm
144.018
Product width in
7.170
Product width mm
182.118