Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SKP2 | High Torque Group 2 Pump |
| B: Displacement | 022 | 22,66 cc |
| C: Rotation | R | Clockwise rotation |
| D: Mounting flange | SA1 | SAE A p.Ø82,55+2 holes |
| E: Shaft type | S11 | Spl.SAE J498-11T-16/32 |
| F: Inlet size | E8 | E8 |
| G: Outlet size | E5 | 7/8-14UNF |
| H: Rear cover | P10 | Pump cover |
| I: Shaft seal | V | Viton |
| J: Sealing | N | NBR |
| K: Screws | N | Burnished screws |
| L: Valve settings | N00 | No valve |
| M: Marking type | N | Standard Marking |
| N: Marking position | S | Sticker on body |
| O: Special features | X001 | IS00+BSI0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |