Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SKP2 | High Torque Group 2 Pump |
| B: Displacement | 011 | 10,73 cc |
| C: Rotation | L | Counter-clockwise rotation |
| D: Mounting flange | B20 | Pilot Ø50+2 holes \ |
| E: Shaft type | T50 | Tap.1:5-M12x1,25-Key 3 |
| F: Inlet size | B7 | 20x40xM6 |
| G: Outlet size | B5 | 15x35xM6 |
| H: Rear cover | P10 | Pump cover |
| I: Shaft seal | V | Viton |
| J: Sealing | N | NBR |
| K: Screws | N | Burnished screws |
| L: Valve settings | N00 | No valve |
| M: Marking type | N | Standard Marking |
| N: Marking position | S | Sticker on body |
| O: Special features | X001 | IS00+BSI0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |