Product specifications
Characteristic | Value | Description |
---|---|---|
A_FAMILY GR1+1+1 | PTTT | SNW1NN+SNO1NN+SNQ1NN |
B_1ST DISPL GR1+1+1 | 7,8 | Displacement 7,8cc |
C_2ND DISPL GR1+1+1 | 2,6 | Displacement 2,6cc |
D_3RD DISPL GR1+1+1 | 1,2 | Displacement 1,2cc |
E_ROT GR1+1+1 | R | Right rotation |
F_PROJ VER GR1+1+1 | 1 | With intermediate flange all stages |
G_FLANGE GR1+1+1 | / | Slash |
G_FLANGE GR1+1+1 | 01 | Pilot D25,4+4 holes for bolts |
H_DRIVE GR1+1+1 | BT | Taper 1:8-M7-Key2,41+Rear shaft Spline CO41 |
I_COVER GR1+1+1 | P1 | Std Cover for pump |
J_IN BODY 1ST GR1+1+1 | F3 | 3/8 GAS |
K_OUT BODY 1ST GR1+1+1 | F3 | 3/8 GAS |
L_PORTS POS 1ST GR1+1+1 | NN | Std from catalogue |
M_IN BODY 2ND GR1+1+1 | F3 | 3/8 GAS |
N_OUT BODY 2ND GR1+1+1 | F3 | 3/8 GAS |
O-Ring, Inside Diameter | / | Slash |
OC DELIMITER (-) | - | - |
O_PORTS POS 2ND GR1+1+1 | NN | Std from catalogue |
P_IN BODY 3RD GR1+1+1 | F3 | 3/8 GAS |
Q_OUT BODY 3RD GR1+1+1 | F3 | 3/8 GAS |
R_PORTS POS 3RD GR1+1+1 | NN | Std from catalogue |
S_SEALS GR1+1+1 | N | Std from catalogue |
Slash separator | / | Slash |
T_SCREWS GR1+1+1 | N | Std from catalogue |
U_SET VALVE GR1+1+1 | NNN | without setting |
V_TYPE MARK GR1+1+1 | N | Std Sauer Danfoss Marking |
W_MARK POS GR1+1+1 | N | Std mark position |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |