Product specifications
Characteristic | Value | Description |
---|---|---|
A: Triple Gr.2+2+2 family | INNN | SNW2NN+SNO2NN+SNP2IN |
B: 1st stage displacement | 019 | Displacement 19 cc |
C: 2nd stage displacement | 6,0 | Displacement 6,0 cc |
D: 3rd stage displacement | 6,0 | Displacement 6,0 cc |
E: Rotation | L | Left rotation |
F: Project Version | N | Std without interm.flange |
G: Mounting flange | A4 | Pilot D50+seal+2bolts through |
G_FLANGE GR1+1+1 | / | Slash |
H: Drive gear | AG | Taper 1:5-M12x1,25-Key 3+Rear tang CO42-CO44-CO45 |
I: Rear cover | I3 | Cover for pump+RV with holes M5 |
J: 1st stage inlet size | B7 | 20x40xM6 |
K: 1st stage outlet size | B5 | 15x35xM6 |
L: 1st stage ports position | NN | Std from catalogue |
M: 2nd stage inlet size | B6 | 15x40xM6 |
N: 2nd stage outlet size | B5 | 15x35xM6 |
O-Ring, Inside Diameter | / | Slash |
O: 2nd stage ports position | NN | Std from catalogue |
OC DELIMITER (-) | - | - |
P: 3rd stage inlet size | B6 | 15x40xM6 |
Q: 3rd stage outlet size | B5 | 15x35xM6 |
R: 3rd stage ports position | NN | Std from catalogue |
S: Seals | N | Std seal |
Slash separator | / | Slash |
T: Screws | H | Two studs+nuts for fit unit in |
U: Valve setting | VGU | Speed 1500 rpm at pressure 160 bar :oil ISO VG68 at 40°-50°C |
V: Mark type | N | Std Sauer Danfoss Marking |
W: Mark position | N | Std mark position |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |