Product specifications
Characteristic | Value | Description |
---|---|---|
A: Triple Gr.2+2+2 family | PNNN | SNW2NN+SNO2NN+SNP2NN |
B: 1st stage displacement | 022 | Displacement 22 cc |
C: 2nd stage displacement | 8,0 | Displacement 8,0 cc |
D: 3rd stage displacement | 4,0 | Displacement 4,0 cc |
E: Rotation | R | Right rotation |
F: Project Version | N | Std without interm.flange |
G: Mounting flange | 06 | Flange-SAE A-pilot D82,55+2 holes for bolts |
G_FLANGE GR1+1+1 | / | Slash |
H: Drive gear | SM | Splined SAE J498-9T-16/32-Dp Class 1FIT+Rear tang 8x17,46xL6,5 SC46 |
I: Rear cover | P3 | Cover for pump with holes M5 |
J: 1st stage inlet size | E6 | 1-1/16-12UN |
K: 1st stage outlet size | E5 | 7/8-14UNF |
L: 1st stage ports position | NN | Std from catalogue |
M: 2nd stage inlet size | E6 | 1-1/16-12UN |
N: 2nd stage outlet size | E5 | 7/8-14UNF |
O-Ring, Inside Diameter | / | Slash |
O: 2nd stage ports position | NN | Std from catalogue |
OC DELIMITER (-) | - | - |
P: 3rd stage inlet size | E6 | 1-1/16-12UN |
Q: 3rd stage outlet size | E5 | 7/8-14UNF |
R: 3rd stage ports position | NN | Std from catalogue |
S: Seals | N | Std seal |
Slash separator | / | Slash |
T: Screws | N | Screws standard |
U: Valve setting | NNN | without setting |
V: Mark type | N | Std Sauer Danfoss Marking |
W: Mark position | N | Std mark position |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |