Product specifications
Characteristic | Value | Description |
---|---|---|
A_FAMILY GR3+2+1 | PRNT | SNW3NN+SNW2NN+SNP1NN |
B: 1st stage displacement | 033 | Displacement 33cc |
C: 2nd stage displacement | 017 | Displacement 17 cc |
D: 3rd stage displacement | 1,7 | Displacement 1,7cc |
E: Rotation | R | Right rotation |
F: Project version | 1 | Intermediate flange all stages |
G_FLANGE GR1+1+1 | / | Slash |
G: Mounting flange | 07 | SAE B-Pilot D101,6+2 holes for bolts |
H: Drive gear | SL | Spline SAE J498-13T-16/32-Dp Class 1FIT-for flange SAE B+Rear spline DIN 5482 22x19xL16,5 SC47 |
I: Rear cover | P1 | Std Cover for pump |
J: 1st stage inlet size | MH | 31x30,18x58,72xM10 deep18 Horiz |
K: 1st stage outlet size | MH | 31x30,18x58,72xM10 deep18 Horiz |
L: 1st stage ports position | NN | Std from catalogue |
M: 2nd stage inlet size | B7 | 20x40xM6 |
N: 2nd stage outlet size | B5 | 15x35xM6 |
O-Ring, Inside Diameter | / | Slash |
O: 2nd stage ports position | NN | Std from catalogue |
OC DELIMITER (-) | - | - |
P: 3rd stage inlet size | F3 | 3/8 GAS |
Q: 3rd stage outlet size | F3 | 3/8 GAS |
R: 3rd stage ports position | NN | Std from catalogue |
S: Seals | N | Std seal |
Slash separator | / | Slash |
T: Screws | N | Screws standard |
U: Valve setting | NNN | without setting |
V: Mark type | N | Std Sauer Danfoss Marking |
W: Mark position | N | Std mark position |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |