Product specifications
Characteristic | Value | Description |
---|---|---|
A_FAMILY GR1+1 | PTT | SNW1NN + SNP1NN |
B_1 STAGE DISPL GR1+1 | 2,2 | Displacement 2,2 cc |
C_2 STAGE DISPL GR1+1 | 2,2 | Displacement 2,2 cc |
D_ROTATION GR1+1 | R | Product with clockwise rotation |
E_PROJECT VERSION GR1+1 | N | Standard ( without intermediate flange ) |
F_FLANGE GR1+1 | 01 | Flange with pilot D.25,4 and 4 holes for bolts |
G GEAR DRIVE GR1+1 | BT | Taper 1:8 - M7 - Key = 2,41 with Rear shaft Spline |
H_COVER GR1+1 | P1 | Standard Cover for pump |
I_IN BODY 1 STAGE GR1+1 | F3 | 3/8 GAS |
J_OUT 1 STAGE GR1+1 | F3 | 3/8 GAS |
K_PORTS POS 1 STAGE GR1+1 | NN | Standard from catalogue |
L_IN BODY 2 STAGE GR1+1 | F3 | 3/8 GAS |
M_OUT BODY 2 STAGE GR1+1 | F3 | 3/8 GAS |
N_PORTS POS 2 STAGE GR1+1 | NN | Standard from catalogue |
O_SEALING GR1+1 | N | Standard from catalogue |
O-Ring, Inside Diameter | / | Slash |
OC DELIMITER (-) | - | - |
P_SCREWS GR1+1 | N | Standard from catalogue |
Q_SET VALVE GR1+1 | NNN | without setting |
R_TYPE OF MARK GR1+1 | N | Std Sauer Danfoss Marking |
S_MARK POSITION GR1+1 | N | Std Position Marking |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |