Product specifications
Characteristic | Value | Description |
---|---|---|
A: Tandem Gr.2+1 family | PNT | SNW2NN + SNP1NN |
B: 1st stage displacement | 4,0 | Displacement 4,0 cc |
C: 2nd stage displacement | 6,0 | Displacement 6,0 cc |
D: Rotation | R | Product with clockwise rotation |
E: Project version | N | Standard ( without intermediate flange ) |
F: Mounting flange | 06 | Flange SAE A, pilot D.82,55 and 2 holes for bolts |
G: Drive gear | SM | Splined SAE J498-9T-16/32-Dp Class 1FIT - ( rear tang 8 x 17,46 x L=6,5 ) (type 46) |
H: Rear cover | P1 | Std Cover for pump |
I: 1st stage inlet size | F4 | 1/2 GAS |
J: 1st stage outlet size | F4 | 1/2 GAS |
K: 1st stage ports position | NN | Standard from catalogue |
L: 2nd stage inlet size | F3 | 3/8 GAS |
M: 2nd stage outlet size | F3 | 3/8 GAS |
N: 2nd stage ports position | NN | Standard from catalogue |
O-Ring, Inside Diameter | / | Slash |
O: Seals | N | Standard from catalogue |
OC DELIMITER (-) | - | - |
P: Screws | N | Standard from catalogue |
Q: Valve setting | NNN | without valve |
R: Mark type | N | Std Sauer Danfoss Marking |
S: Mark position | N | Std Position Marking |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |