Product specifications
Characteristic | Value | Description |
---|---|---|
A: Tandem Gr.2+1 family | PNT | SNW2NN + SNP1NN |
B: 1st stage displacement | 011 | Displacement 11 cc |
C: 2nd stage displacement | 1,7 | Displacement 1,7 cc |
D: Rotation | R | Product with clockwise rotation |
E: Project version | 1 | With intermediate flange |
F: Mounting flange | 02 | Flange with pilot D.80 and 4 holes for bolts |
G: Drive gear | AG | Taper 1:5 - M12 x 1,25 - Key = 3 , (Rear shaft tang) |
H: Rear cover | P1 | Std Cover for pump |
I: 1st stage inlet size | B7 | 20x40xM6 |
J: 1st stage outlet size | B5 | 15x35xM6 |
K: 1st stage ports position | NN | Standard from catalogue |
L: 2nd stage inlet size | B2 | 13x30xM6 |
M: 2nd stage outlet size | B1 | 8x30xM6 |
N: 2nd stage ports position | NN | Standard from catalogue |
O-Ring, Inside Diameter | / | Slash |
O: Seals | B | Viton seals |
OC DELIMITER (-) | - | - |
P: Screws | N | Standard from catalogue |
Q: Valve setting | NNN | without valve |
R: Mark type | N | Std Sauer Danfoss Marking |
S: Mark position | N | Std Position Marking |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |