Product specifications
Characteristic | Value | Description |
---|---|---|
A: Tandem Gr.2 family | PNN | SNW2NN+SNP2NN |
B: 1st stage displacement | 025 | Displacement 25 cc |
C: 2nd stage displacement | 011 | Displacement 11 cc |
D: Rotation | R | Product with clockwise rotation |
E: Project version | N | Standard ( without intermediate flange ) |
F: Mounting flange | 01 | Flange with pilot D.36,5 and 4 holes for bolts |
G: Drive gear | BQ | Taper 1:8 - M12 x 1,25 - Key = 4 , (Rear shaft tang) |
H: Rear cover | P3 | Cover for pump with holes M5 |
I: 1st stage inlet size | C8 | 23,5x40xM8 |
J: 1st stage outlet size | C7 | 20x40xM8 |
K: 1st stage ports position | NN | Standard from catalogue |
L: 2nd stage inlet size | C3 | 13,5x30xM6 |
M: 2nd stage outlet size | C3 | 13,5x30xM6 |
N: 2nd stage ports position | NN | Standard from catalogue |
O-Ring, Inside Diameter | / | Slash |
O: Seals | N | Standard seal |
OC DELIMITER (-) | - | - |
P: Screws | N | Standard screws |
Q: Valve setting | NNN | without setting |
R: Mark type | N | Std Sauer Danfoss Marking |
S: Mark position | N | Std Position Marking |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |